Spare part, IPS 8, Extration Fan
084H5062
Product Type: Spare part, Used for product: IPS 8, Type designation: Extration Fan
084H5062
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | IPS 8 Sparepart extration fan NAM S-P |
| Packing format | Multi pack |
| Parts included | Plastic gridscrews |
| Product group | Air purger spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Type designation | Extration Fan |
| Used for product | IPS 8 |
| Used for product comments | Only for 084H5003 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.828 Kilogram |
| Net weight | 0.728 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.68 Liter |
| EAN/UPC | 5715162412176 |