
Sight glass socket, SGP 3/4 RX, 3/4 in, NPT
014L0003
Max. Working Pressure [bar]: 52, Connection type: NPT, Connection size: 3/4 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SG / SGP
014L0003
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTED |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Brass |
| Connection size | 3/4 in |
| Connection size [in] | 3/4 in |
| Connection standard | ANSI/ASME B1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floating ball [pc] | 1 pc |
| Lubricants compatibility | Oilfree applications |
| Material Description | SGP 3/4 RX Sight Glass M/24 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Moisture indicator | No indicator |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass socket |
| Product Type | SGP 3/4 RX |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R134aR22R32R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR452BR454BR454CR455AR463AR507AR513AR515B |
| SCIP dossier no. | fe462a0b-b108-47f9-a3da-419442967513 |
| SCIP dossier product name | SG & SGP without indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 121 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 250 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R1233zd(E)R134aR22R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR463AR507AR513AR515B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.09 Kilogram |
| Volume | 0.081 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428526791 |
| Proposition 65 | Cancer and Reproductive Harm |