
Optyma™, OP-MGMD271MTA02E
114X5244
Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114X5244
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 14000 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MT160-4 |
| Compressor power supply [V] | 400/3/50 |
| Condenser type | U |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MGMD271MTA02E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 630.000 mm |
| Fan current @ 50Hz [A] | 2.62 A |
| Fan power consumption @ 50Hz [W] | 600 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 400 V |
| Length [mm] | 870 mm |
| Liquid line connection [in] | 5/8 in |
| Low value of nominal voltage at 50Hz [V] | 400 V |
Characteristic | Value |
|---|---|
| Material Description | OP-MGMD271MTA02E CONDENS. UNIT |
| MCC | 35 A |
| Model number | OP-MGMD271MTA02E |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A02 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | CE |
| Refrigerants | R22 |
| RLA | 25.7 A |
| SCIP dossier no. | c800dbd8-9b5b-4d02-9121-8dda433011d7 |
| SCIP dossier product name | OPTYMA A02 U G3 E4 |
| Segment usage | Medium Back Pressure |
| Sound power @ 50Hz [db(A)] | 86 dBA |
| Suction connection size [in] | 1-1/8 in |
| Technology | Reciprocating |
| Total height [mm] | 975.0 mm |
| Version | A02 |
| Voltage 50Hz [V] | 400 V |
| Voltage 50Hz [V] [Max] | 400 V |
| Width [mm] | 1500.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 232 Kilogram |
| Net weight | 227 Kilogram |
| Volume | 1627.92 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428563819 |
| Proposition 65 | Cancer and Reproductive Harm |