
Optyma™, OP-MCHC004TLA00G
114X0301
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114X0301
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 518 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | TL4DL |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_3 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MCHC004TLA00G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 230.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 50Hz [A] | 0.25 A |
| Fan diameter [mm] | 230 mm |
| Fan power consumption @ 50Hz [W] | 15 W |
| Fan power output @ 50Hz [W] | 10 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Characteristic | Value |
|---|---|
| Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 253 V |
| Low value of voltage range at 60Hz [V] | 207 V |
| Material Description | OP-MCHC004TLA00G |
| Model number | OP-MCHC004TLA00G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A00 |
| REACH Candidate List substances | No |
| Receiver approval | CE |
| Refrigerants | R404AR507A |
| RLA | 1.3 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Version | A00 |
| Voltage 50Hz [V] | 207 V |
| Voltage 50Hz [V] [Max] | 253 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17 Kilogram |
| Net weight | 15.438 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 54.6 Liter |
| EAN/UPC | 5702428566087 |