BOCK, Mounting, Fixing clamp
097B05270
Compressors spare parts, Fixing clamp, Legacy BOCK ID: 05270
097B05270
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Fixing clamp |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05270 |
Characteristic | Value |
|---|---|
| Material Description | Fixing clamp |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Fixing clamp |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592090 |