BOCK, Miscellaneous, Felt strip
097B05128
Compressors spare parts, Felt strip 200x30x5, Legacy BOCK ID: 05128
097B05128
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2AM3 |
| Contains batteries | No |
| Description | Felt strip 200x30x5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05128 |
| Material Description | Felt strip 200x30x5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Felt strip |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Gram |
| Net weight | 9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592304 |