Danfoss logo
MSS

EvoFlat MSS, Bottom, 45 kW, Brazed copper, Type 1

145B1057

EvoFlat MSS FR1 TPC-M TWA wCover, BP

Product specifications

Characteristic
Value
Additional informationEPP Front insulation cover
Application typeDirect Heating with mixing loop & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered In wall
Cover optionExtra
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]150 mm
DescriptionEvoFlat MSS FR1 TPC-M TWA wCover, BP
DG Indicator ProfileContains Liquids
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]45 kW
DHW capacity [kW] [Min]37 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW HEX typeXB06H-1 26
DHW pipe sizeØ18
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Characteristic
Value
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW]10 kW
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeDifferential pressure
Heating controller nameFTC
Heating system typeFloor heating
Height with cover [mm]590 mm
Height without cover [mm]590 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialCopper
In scope of WEEEYes
Insulation materialEPP cover
Material DescriptionEvoFlat MSS FR1 TPC-M TWA wCover, BP
Mixing circuit - controlThermostat
Number of households [Max]2
Number of households [Min]1
Package depth [mm]160 mm
Package height [mm]600 mm
Package width [mm]600 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat MSS
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RemarksInsulated Flatstations
Station size typeType 1
Supply temperature construction [˚C]95 °C
UL markNo
Width with cover [mm]545 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight17 Kilogram
Net weight15 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5714279481624
Proposition 65Cancer and Reproductive Harm