Danfoss logo
MEP-product-category

MEP

MEP 2200 and MEP 2250 versions:

  • For use in mobile hydraulic applications
  • Dual output

Output 1: Switch output
  • Hysteresis 1% FS
  • Time constant 1 ms

Output 2: Analog output
  • Ratiometric or absolute voltage output

MEP 2600 and MEP 2650 versions:
  • Designed for use in mobile hydraulics, industrial hydraulics, and air compressor applications
  • Single output

Output 1: Switch output
  • Hysteresis 1 – 8% FS
  • Time constant 8 – 512 ms
  • Immunity towards VFD

The series are available in 2 versions:
  • MEP 2200, MEP 2600 – without integrated pulse-snubber
  • MEP 2250, MEP 2650 – with integrated pulse-snubber

The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer. The well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the electronic pressure switch to meet most requirements.

Features and benefits

  • Designed for use in severe OEM applications
  • Excellent long-term stability with zero drift
  • No leakage due to fully welded design
  • Wetted parts made of stainless steel
  • For media and ambient temperatures up to 125 °C
  • Dual output versions with switch function and an analog output signal:
  • Switch versions with customized hysteresis and time constant
  • A wide range of pressure and electrical connections
  • EMC protection up to 100 V/m
  • Thermal overload protection

Electronic pressure switches

Improve safety and reduce maintenance costs

An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.

These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.

View the 3D models:

Advanced electronic pressure switches

 

Danfoss' electronic pressure switch MEP 2000 series offers advanced control to improve safety, extend equipment lifecycles and reduce maintenance costs.

The electronic pressure switch is available in two versions. The single switch output version has customised hysteresis and time constant. It also features protection against short circuits, incorrect wiring and overloading. The dual output version includes both switch and analogue outputs. For both versions the switch is defined by the customer and pre-programmed in our factory.

Both versions can be supplied with a pulse-snubber to protect the sensor in applications exposed to cavitation, liquid hammer and pressure peaks.

Product Highlights

  • PNP and NPN available
  • Excellent long term stability against off-set shift
  • EMC/EMI protection according to mobile Hydraulic standards+3
  • An outstanding burst pressure and no leakages thanks to fully welded design
  • High media and ambient temperature resistance ensures performance in extreme conditions
  • Excellent shock and vibration robustness
  • Enclosure and wetted parts of stainless steel
  • Available with a wide range of pressure and electrical connections
Switch to a reliable solution - Approved by the toughest
Learn more about what Sensing Solutions offers within hydraulics.