
Spare part, EVRP 10; EVRP 6, Mounting kit
032F9570
Product Type: Spare part, Used for product: EVRP 10; EVRP 6, Type designation: Mounting kit, Service kit
032F9570
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Service kit, mounting coil, EVRP 6&10 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | Mounting kit |
| Used for product | EVRP 10EVRP 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.017 Kilogram |
| Volume | 0.125 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428445610 |
| Proposition 65 | No significant risk |