MW Insulation jacket, MINERAL WOOL, S65-IS10-2000
181H1453
Length [mm]: 2000
181H1453
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S65 IS10 L2000 FEA DP MW |
Characteristic | Value |
|---|---|
| Model | S65-IS10-2000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.2 Kilogram |
| Net weight | 35.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2506.703 Liter |