MW Insulation jacket, MINERAL WOOL, S41/S42-IS25-2000
181H0830
Length [mm]: 2000
181H0830
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU. JACKET S41-42 IS25 FEA L2000 DP MW |
Characteristic | Value |
|---|---|
| Model | S41/S42-IS25-2000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 26 Kilogram |