MW Insulation jacket, MINERAL WOOL, S4A-IG16-300
181H0027
Length [mm]: 300
181H0027
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 300.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S4a IG16 L300 FC MW |
Characteristic | Value |
|---|---|
| Model | S4A-IG16-300 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 6.5 Kilogram |