Danfoss logo
COMPRESSOR, HG34E/380-4 S HC, BOCK compressor identity: HG34e/380-4 S HC-product-details

COMPRESSOR, HG34E/380-4 S HC, BOCK compressor identity: HG34e/380-4 S HC

097G6556

Model code: HG34-HC0380-XXS2J010109BLXX2A021AXXXXXXXXK1XXBCBGDLSLXXXXXXXXXXXXX

Product specifications

Characteristic
Value
Description
anti-vibration padsXXno anti vibration pads
BOCK brand0000BOCK
BOCK capacity regulator2X220-240AC502X220-240AC50
BOCK compressor identity16073HG34e/380-4 S HC
BOCK contain batteries0000No
BOCK cylinder00044
BOCK design key087087
BOCK DISPL TH 50 ULNANA
BOCK DISPL TH 6039,739,7
BOCK DISPL TH 60 ULNANA
BOCK DISPL_TH_5033,133,1
BOCK documents00no documents
BOCK draw mechanical assembly097-VC00006097-VC00006
BOCK draw.electrical097-VC00049097-VC00049
BOCK family0003HC Compressors
BOCK frequency150 Hz
BOCK FREQUENCY 5050 Hz50 Hz
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure3232
BOCK horse power2B2B
BOCK in scope of WEEE0000No
BOCK LOCK ROT D114A114A
BOCK LOCK ROT PW1NANA
BOCK LOCK ROT PW2NANA
BOCK LOCK ROT S66A66A
BOCK low pressure1919
BOCK maximum frequency [Hz]0000not applicable
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]0000not applicable
BOCK minimum speed [rpm]00000000
BOCK motorcode2112B2112B
BOCK oil quantity / decimal pl300300
BOCK oil quantity / pre-decima0101
BOCK paintingBLblue (RAL5000)
BOCK phase00033
BOCK proposition 650001Cancer and Reproductive Harm
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.000760e852d2-90d1-42cc-828d-974bed584935
BOCK SCIP dossier product name0007HG/HA(X)34/…. - series
BOCK SPEED TH 5014501450
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00010001
BOCK test plan number00000000
BOCK type of oil filling09RFL 100-EP
BOCK type of oil fillingDD
BOCK Type Plate LayoutG2G2
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only.
BOCK VAC 50220-240V∆/380-420VY220-240V∆/380-420VY
BOCK VAC 60265-290V∆/440-480VY265-290V∆/440-480VY
BOCK voltage and connection ty21220-240V∆/380-420VY
BOCK WORK CURRENT31,7/18,3A31,7/18,3A
Capacity reg. machine card2A2 CR 230V AC
capacity regulator2A2 capacity regulators 220-240V AC,50/60Hz
color of paintingBLblue (RAL5000)
connection type01D/S (delta star connection type)
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno documents
ECCN EUY901Y901
ECCN USEAR99EAR99
frequency0150 Hz
Gross weight KG105.60105.60
Characteristic
Value
Description
HELP CHARXX
hot gas temperature sensorXXno hot gas temperature sensor
hot gas temperature sensorXXno hot gas temperature sensor
Material DescriptionCOMPRESSORHG34e/380-4 S HC
Modelcode01HG34-HC0380-XXS2J010109BLXX2A
Modelcode02021AXXXXXXXXK1XXBCBGDLSLXXXX
Modelcode03XXXXXXXXX
motorXXSstronger motor
motor protectionXXno motor protection
motor protectionXXno motor protection
Net weight KG96.2096.20
oil level regulatorXXno oil level regulator
oil level regulatorXXno oil level regulator
oil pressure safety switch MPXXno oil pressure safety switch
oil pressure safety switch MPXXno oil pressure safety switch
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
option 4XXoption 1
Packaging Height550 mm
Packaging Length660 mm
Packaging Width420 mm
position of discharge valveDLdischarge valve connection seen from the oil pump to the left
position of discharge valveDLdischarge valve connection seen from the oil pump to the left
position of oil level regulatoXXno oil level regulator
position of oil level regulatoXXno oil level regulator
position of suction valveSLsuction valve connection connection seen from the oil pump to the left
position of suction valveSLsuction valve connection seen from the oil pump to the left
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
Product CatalogGLBLGlobal (Standard)
Product ClassK89K89
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product typeHG34HG(X)34e series / semi-hermetic, gas cooled compressors
Product TypeHG34
Product View (Switch)GLBLGlobal (Standard)
REACH Candidate List substancesLead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Recommended FactoryD302CZBK
Recommended PlantM301M301
refrigerant-HCCompressor for hydrocarbon refrigerant
RefrigerantsR290R1270
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2HG34e/380-4 S HCHG34e/380-4 S HC
SAP-compr.typeHG34HG34
STAT GROUP3100931009
swept volume0380-Compressor (UL-)HG(X)34e/380
thermal protection thermostat022 thermal protection thermostats
thermal protection thermostat022 thermal protection thermostats
type of oil filling09oil filling RFL 100-EP
type of terminal boxK1standard terminal box
Typecode Part 1COMPRESSOR
Typecode Part 2HG34E/380-4 S HC
VC Revision0000
version discharge valveBCDV with brazing connect.16mm
version discharge valveBCdischarge valve with brazing connection 16mm
version suction valveBGsuction valve with brazing connection 28mm
version suction valveBGsuction valve with brazing connection 28mm
voltage2J220-240V / 380-420V

General specifications

Characteristic
Value
Gross weight105.6 Kilogram
Net weight96.2 Kilogram
Characteristic
Value
Volume152.46 Liter
EAN/UPC5715255271017