Danfoss logo
RA-FN-product-category

RA-FN

The RA-FN valve bodies are used in two-pipe heating systems.
The valves are manufactured from brass with nickel plating. The pressure pin of the gland seal is of chromium steel and works in a lifetime lubricated O-ring seal. The complete gland assembly can be replaced without draining down the system.
The valves are supplied with a grey protective cap, which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut off device. A special manual shut off device (code no. 013G3300) should be used.
Compression fittings for 15 mm, 10 mm or 8 mm copper tube are available for RA-FN with 3/8” and 1/2” connections.
In order to avoid deposition and corrosion, the composition of the hot water must be in accordance with the VDI 2035 guideline (Verein Deutscher Ingenieure).
It is recommended that formulations containing mineral oil are avoided.
All RA-FN valve bodies can be used together with all types of thermostatic elements in the Danfoss RA2000 series.

Features and benefits

  • Suitable for two-pipe heating systems
  • Replaceable gland assembly without draining down the system
  • Compatible with all thermostatic elements in the Danfoss RA2000 series