BOCK, Connector, Valve
097B82282
Compressors spare parts, Set-solen.coil 24V DC, Legacy BOCK ID: 82282
097B82282
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-solen.coil 24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82282 |
| Material Description | Set-solen.coil 24V DC |
| Power supply | 24V DC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 535b499a-8b47-4aff-b755-5d2471b290da |
| SCIP dossier product name | SET-START UNL_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 182 Gram |
| Net weight | 182 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542415 |