
BOCK, Heater, PTC
097B81247
Compressors spare parts, Set-feedthrough f.oils.heat., Legacy BOCK ID: 81247
097B81247
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-feedthrough f.oils.heat. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81247 |
Characteristic | Value |
|---|---|
| Material Description | Set-feedthrough f.oils.heat. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | PTC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550632 |