
BOCK, Electrical component, Temperature sensor
097B81143
Compressors spare parts, Set-INT250 switch part, Legacy BOCK ID: 81143
097B81143
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-INT250 switch part |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81143 |
Characteristic | Value |
|---|---|
| Material Description | Set-INT250 switch part |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551387 |