BOCK, Connector, Adaptor
097B80022
Compressors spare parts, Set-replacement adaptor set, Legacy BOCK ID: 80022
097B80022
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40 |
| Contains batteries | No |
| Description | Set-replacement adaptor set |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80022 |
| Material Description | Set-replacement adaptor set |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.451 Kilogram |
| Net weight | 1.451 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558287 |