BOCK, Connector, Screw
097B51832
Compressors spare parts, Locking screw M16x1,25, Legacy BOCK ID: 51832
097B51832
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HR |
| Contains batteries | No |
| Description | Locking screw M16x1,25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51832 |
| Material Description | Locking screw M16x1,25 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76 Gram |
| Net weight | 76 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892589 |