BOCK, Connector, Gasket
097B51796
Compressors spare parts, O-ring ø28x2,5 green (HC), Legacy BOCK ID: 51796
097B51796
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34HG34-2 |
| Contains batteries | No |
| Description | O-ring ø28x2,5 green (HC) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51796 |
| Material Description | O-ring ø28x2,5 green (HC) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Gram |
| Net weight | 1.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559932 |