BOCK, Connector, Gasket
097B51025
Compressors spare parts, Gasket-lower valve plate ø60, Legacy BOCK ID: 51025
097B51025
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56HA44HG44HG44 CO2HG56 |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51025 |
| Material Description | Gasket-lower valve plate ø60 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31 Gram |
| Net weight | 31 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561003 |