BOCK, Connector, Gasket
097B51022
Compressors spare parts, Gasket-bearing fl.+motor cover, Legacy BOCK ID: 51022
097B51022
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66HA44HG44HG44 CO2HG56HG66 |
| Contains batteries | No |
| Description | Gasket-bearing fl.+motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51022 |
| Material Description | Gasket-bearing fl.+motor cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 36 Gram |
| Net weight | 36 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561034 |