BOCK, Bearing component, Bearing bush
097B50298
Compressors spare parts, Legacy BOCK ID: 50298
097B50298
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66HA44HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG66HGZ7 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50298 |
Characteristic | Value |
|---|---|
| Material Description | Bearing bush ø55xø50x40 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 123 Gram |
| Net weight | 123 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255046882 |