BOCK, Connector, Washer
097B50213
Compressors spare parts, Adj.washer ø6xø12x1-A2 DIN988, Legacy BOCK ID: 50213
097B50213
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Adj.washer ø6xø12x1-A2 DIN988 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50213 |
Characteristic | Value |
|---|---|
| Material Description | Adj.washer �6x�12x1-A2 DIN988 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 700 Milligram |
| Net weight | 700 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890196 |