BOCK, Housing, Motor Cover
097B33428
Compressors spare parts, Motor cover/painted, Legacy BOCK ID: 33428
097B33428
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88HG88 |
| Contains batteries | No |
| Description | Motor cover/painted |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33428 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover/painted |
| material no. of component | 0.6025 |
| material of component | GJL-250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32.4 Kilogram |
| Net weight | 32.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162563083 |