BOCK, Miscellaneous, Cable
097B06702
Compressors spare parts, Ground cable, Legacy BOCK ID: 06702
097B06702
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Ground cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06702 |
Characteristic | Value |
|---|---|
| Material Description | Ground cable |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Gram |
| Net weight | 11 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587829 |