BOCK, Connector, Circlip
097B05570
Compressors spare parts, Circlip 35x1,5 DIN 471, Legacy BOCK ID: 05570
097B05570
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Circlip 35x1,5 DIN 471 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05570 |
Characteristic | Value |
|---|---|
| Material Description | Circlip 35x1,5 DIN 471 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Circlip |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Gram |
| Net weight | 4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590836 |