BOCK, Electrical component, E-box
097B05395
Compressors spare parts, Strip terminal, Legacy BOCK ID: 05395
097B05395
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Strip terminal |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05395 |
Characteristic | Value |
|---|---|
| Material Description | Strip terminal |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | E-box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Gram |
| Net weight | 38 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895566 |