BOCK, Pump component, Gear wheel
097B05328
Compressors spare parts, Set gear wheel oil pump, Legacy BOCK ID: 05328
097B05328
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set gear wheel oil pump |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05328 |
Characteristic | Value |
|---|---|
| Material Description | Set gear wheel oil pump |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Gear wheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Gram |
| Net weight | 50 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591970 |