BOCK, Connector, Rod
097B05210
Compressors spare parts, Conn.rod 90 long (w.bushing), Legacy BOCK ID: 05210
097B05210
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | age-hardened |
| Brand | BOCK |
| Contains batteries | No |
| Description | Conn.rod 90 long (w.bushing) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05210 |
| Material Description | Conn.rod 90 long (w.bushing) |
Characteristic | Value |
|---|---|
| material no. of component | EN AW-2017A |
| material of component | AlCu4SiMg1-F38 Tg |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
| type of component | connecting rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890813 |