Valve station, ICF 20-6-5B66
027X0013
Valve station, Product Type: ICF 20-6-5B66, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 3/4 in
027X0013
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 393.00 in |
| Connection size [in] | 3/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Material Description | ICF 20-6-5B66, 3/4" SW, W/ICAD+CAP+CABLE |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | ICAD600B+CAP+2X Cables |
| Product description | Control Solution |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF 20-6-5B66 |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |