Danfoss logo
PHT_067B3304, 067B3306, 067B3309

Element for expansion valve, PHT, Element

067B3317

Used for product: PHTN, Type designation: Element

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSK
Body materialBrass
Capillary tube length [in]197.0 in
Capillary tube length [mm]5000 mm
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
Equalization connection typeFlare
Equalization size [in]1/4 in
EU RoHS complianceOut of scope
Material DescriptionPHT Element
Max. Working Pressure [bar]28.0 bar
Max. Working Pressure [psig]400 psig
MOP Point [°C]15 °C
MOP Point [°F]60 °F
Characteristic
Value
MOP Point [psig]MOP 55
Packing formatMulti pack
Pressure equalizationExternally equalized
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameElement for expansion valve
Product TypePHT
Quantity per packing format12 pc
RefrigerantsR134a
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F
Type designationElement
Used for productPHTN

General specifications

Characteristic
Value
Gross weight0.622 Kilogram
Net weight0.482 Kilogram
Characteristic
Value
Volume1.739 Liter
EAN/UPC5702428034814