Spare part, EVRA 10
032F2230
Product Type: Spare part, Used for product: EVRA 10
032F2230
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| Material Description | EVRA 10 housing with manual opener |
| Packing format | Multi pack |
| Parts included | GasketsHousing |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Used for product | EVRA 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.974 Kilogram |
| Net weight | 0.773 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.416 Liter |
| EAN/UPC | 5715162983591 |