
Spare part, EVM, Service kit
032F0215
Product Type: Spare part, Used for product: EVM, Type designation: Service kit
032F0215
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | SPARE PART KIT |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | EVM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.129 Liter |
| EAN/UPC | 5702422029700 |