
Spare part, ICFD 15C-20C, Defrost module
027L6708
Product Type: Spare part, Used for product: ICFD 15C-20C, Type designation: Defrost module
027L6708
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFD Defrost Module (CO2) |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Defrost module |
| Used for product | ICFD 15C-20C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.611 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 30.365 Liter |
| EAN/UPC | 5702428537292 |