
Safety relief valve, SFA 10H, G, 29 bar
148F4229
Pressure setting [bar]: 29, Connection Type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included
148F4229
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Approval standard | ISO 4126-1 |
| Certified Coef of Disc | 0.85 kg |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 in |
| Connection size [mm] | 10 mm |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow area [in2] | 0.056 in² |
| Flow area [mm2] | 36.3 mm² |
| Flow diameter [in] | 0.268 in |
| Flow diameter [mm] | 6.8 mm |
| Fluid Group | 1 |
| Inlet connection size [in] | 1/2 in |
| Inlet connection size [mm] | 10.00 mm |
| Lift [mm] | 2.30 mm |
Characteristic | Value |
|---|---|
| Material Description | SFA 10H T 229 Safety valve |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Outlet connection size [in] | 3/4 in |
| Outlet connection size [mm] | 15.0 mm |
| Packing format | Single pack |
| PED category | IV |
| Pressure certificate | Danfoss certificate included |
| Pressure setting [bar] | 29 bar |
| Pressure setting [psig] | 421 psig |
| Product group | Safety relief valves |
| Product line | Industrial Refrigeration |
| Product name | Safety relief valve |
| Product Type | SFA 10H |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R410AR744 |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.243 Kilogram |
| Net weight | 1.09 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.289 Liter |
| EAN/UPC | 5702424057961 |