Pressure switch, KP5
060K1171
Regulation range [bar] Pe: 8 - 32, Differential [bar]: 1.8 - 6, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35
060K1171
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Application note | Not applicable for liquid line |
| Approval | BVCCCCEDNVGLLRLVDRINARMRSRoHS ChinaUAc UL us UL873, CS C22.2 |
| Contact function | SPDT |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 6.00 bar |
| Differential [bar] [min] | 1.80 bar |
| Differential [psi] [max] | 87.00 psi |
| Differential [psi] [min] | 26.00 psi |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP44 |
| Enclosure rating Nema (~) | 2 |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP5 Pressure Switch M/36 |
| Max. test pressure [bar] Pe | 35.0 bar |
| Max. test pressure [psig] | 510.0 psig |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 510 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Multi pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 8906 |
| Pressure connection type | Flare |
| Pressure Male/Female | Male |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP5 |
| Quantity per packing format | 36 pc |
| Refrigerants | R113R1233zd(E)R1234yfR1234yzR1234ze(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR454CR455AR507AR513AR515B |
| Regulation range [bar] Pe [max] | 32.00 bar |
| Regulation range [bar] Pe [min] | 8.00 bar |
| Regulation range [psig] Pe [max] | 464.00 psig |
| Regulation range [psig] Pe [min] | 116.00 psig |
| Reset function | Auto |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407BR407FR407HR422BR422DR438AR448AR449AR450AR452AR507AR513AR515B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.338 Kilogram |
| Net weight | 0.303 Kilogram |
| Volume | 0.571 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255215721 |
| Proposition 65 | Cancer and Reproductive Harm |