
Pressure transmitter, DST P110, -1 bar - 49 bar, -14.5 psi - 710.5 psi
075G0048
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Metri-Pack 150 Series, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-T131-C2BF08-0
075G0048
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Metri-Pack 150 Series |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150 SERIES |
| Electrical Connector Color | Black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| High Clipping Level | 20.50 |
| Housing material | 304L |
| Identical product | 075G0048 |
| Low Clipping level | 3.80 |
| Material Description | Sensor DST P110 mA -1-49 bar SG |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 199.0 bar |
| Overload pressure max. [psi] | 2886 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 7/16-20 |
| Pressure connection standard | SAE J513 45° flare |
| Pressure connection type | UNF |
| Pressure Male/Female | Female |
| Pressure range [bar] [max] | 49.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [psi] [max] | 710.50 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P110 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P110-T131-C2BF08-0 |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| TEB inside CTR ±FS [%] | 3.00 % |
| UL mark | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.062 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255280392 |
| Proposition 65 | No significant risk |