
Pressure transmitter, AKS 3000, -1 bar - 10 bar, -14.5 psi - 145.03 psi
060G6273
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N831-J3EC04-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKS 3000 / AKS 3050, AKS 3000 / AKS 3050, AKS 3000 / AKS 3050
060G6273
Product specifications
Characteristic | Value |
|---|---|
| - common | Black |
| + supply | Brown |
| Accuracy, max. [±FS%] | 2.00 % |
| Accuracy, typical [±FS%] | 1.0 % |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCEGOST POCC |
| Approval standard | 6967179E227388E31024 |
| Cable length [in] | 179.92 in |
| Cable length [m] | 4.570 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 40 °C |
| Compensated temp. range [°C] [min] | -30 °C |
| Compensated temp. range [°F] [max] | 104 °F |
| Compensated temp. range [°F] [min] | -22 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. comments | Screened + Adaptor |
| Electrical connection | Cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 22.40 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | DELETED Sensor AKS 3000 1/4 NPT, - 1-10k |
| Medium temperature range [°C] [max] | 85 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL [±FS%] | 0.50 % |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload press. max. [kg/cm2] | 33 kg/cm² |
| Packing format | Multi pack |
| Pressure connection size | 1/4-18 |
| Pressure connection standard | ANSI/ASME B1.20.1 |
| Pressure connection type | NPT |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 10.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [kg/cm2] [max] | 10 kg/cm² |
| Pressure range [kg/cm2] [min] | -1 kg/cm² |
| Pressure range [psi] [max] | 145.03 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | AKS 3000 |
| Pulse-snubber | No |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
| SCIP dossier product name | Sensor AKS 3000 |
| Specification key | AKS 3000-N831-J3EC04-0 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.472 Kilogram |
| Net weight | 0.388 Kilogram |
| Volume | 0.927 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428844291 |
| Proposition 65 | Cancer and Reproductive Harm |