Danfoss logo
DMC / DCC-product-category

DMC / DCC

DMC and DCC are combined receivers and filter driers for use in small hermetic refrigeration systems.

Under operating conditions where the condenser cannot contain the total quantity of refrigerant, a receiver might be necessary. This extra receiver capacity can be provided by using a DCC or a DMC combined receiver and filter drier.

ELIMINATOR® type DMC driers are designed for applications requiring the highest moisture capacity and acid adsorption capacity.

Available with solder (cu-plated steel) connections.

Features and benefits

  • The core - type DMC
  • The core - type DCC
  • The shell
  • The filter