Condenser, Condenser
119-1318
Gas cooler left
119-1318
Product specifications
Characteristic | Value |
|---|---|
| Description | Gas cooler left |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Condenser |
| Material Description | SP-GAS COOLER LEFT SIDE |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | Condenser |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25.339 Kilogram |
| Net weight | 22.034 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 161.04 Liter |
| EAN/UPC | 5715255231707 |