Safety, Pressure relief valve
119-1316
Safety valve 140 Bar
119-1316
Product specifications
Characteristic | Value |
|---|---|
| Description | Safety valve 140 Bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Safety |
| Material Description | SP-SERVICE VALVE 140 BAR C02 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Safety |
| Product Type | Pressure relief valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.032 Kilogram |
| Net weight | 0.86 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.622 Liter |
| EAN/UPC | 5715255231684 |