Safety, Pressure relief valve
119-1313
Capped valve CO2
119-1313
Product specifications
Characteristic | Value |
|---|---|
| Description | Capped valve CO2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Safety |
| Material Description | SP-CAPPED VALVE CO2 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Safety |
| Product Type | Pressure relief valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.304 Kilogram |
| Net weight | 0.264 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.185 Liter |
| EAN/UPC | 5715255231639 |