Tank, Accumulator
119-1312
Suction accumulator 13L
119-1312
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Suction accumulator 13L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | SP-SUCTION ACCUMULATOR 13 L. CO2 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.31 Kilogram |
| Net weight | 19.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 32.11 Liter |
| EAN/UPC | 5715255231622 |