Electrical component, Controller
118U4112
Right Gas Cooler (Low T Gc)
118U4112
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Right Gas Cooler (Low T Gc) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| Material Description | SPARE PART, FIRST GAS COOLER D1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Controller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.835 Kilogram |
| Net weight | 2.165 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 68.897 Liter |
| EAN/UPC | 5702424503901 |