MW Insulation jacket, MINERAL WOOL, S251-IS10/16/25-5000/6000
188X8882
Length [mm]: 6000
188X8882
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 6000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET FOR S250 IS PN16 DN300 HIGH |
Characteristic | Value |
|---|---|
| Model | S251-IS10/16/25-5000/6000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78.4 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 78.4 Kilogram |