Plate, S31/PL.04 316L TS 1234R/L H.O
134Z1617
Connection: DN65, Material: AISI316L, Thickness [mm]: 0.4
134Z1617
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI316L |
| Material Description | S31/PL.04 316L TS 1234R/L H.O |
| Model | S31/PL.04 316L TS 1234R/L H.O |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | HANG ON |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.16 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1.16 Kilogram |