BOCK, Connector, Gasket
097B05645
Compressors spare parts, Gasket-lower valve plate ø80, Legacy BOCK ID: 05645
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B05645
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG8HG8 |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05645 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-lower valve plate ø80 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590669 |