
Heating Cables, ECaqua 9T, 50 m, Supply voltage [V] AC: 230, 450 W
088L0061
ECaqua 9T 450W 230V 50m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 140F0011
088L0061
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 7.0 mm |
| Cable length [m] | 50.000 m |
| Cable on drum | No |
| Cable output [W/m] | 9 W/m |
| Cable resistance [Ohm] | 118.0000 Ohm |
| Cable screen | Copper braid |
| Cable width [mm] | 7.00 mm |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECaqua 9T 450W 230V 50m |
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 450 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECaqua 9T 50m 230V 450W |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | MDPE |
| Package depth [mm] | 386 mm |
| Package height [mm] | 207 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECaqua 9T |
| Product version | Ready-made |
| Pulling strength [N] | >650 N |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Water temperature [°C] [Max] | 23 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.881 Kilogram |
| Net weight | 2.852 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.031 Cubic meter |
| EAN/UPC | 5703466145333 |