
Nut M3 with flange
088H2434
Nut M3 with flange
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
088H2434
Product specifications
Characteristic | Value |
|---|---|
| Description | Nut M3 with flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Nut M3 with flange |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - Energy meters |
| Product line | District Energy Controls |
| Product Type | Nut M3 with flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Gram |
| Net weight | 1.3 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5702425117343 |